Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPS
Description
28-604 inch - Angle Bracket
Bill of material
28-604
PN
Part Number
28-604
DESCRIPTION
Description
Angle Bracket 1.5"
SERIES
Series
1.5"
SCREWS
Screws
25-110-5
SN
Screw Name
BHCS 5/16-18X5/8"
NUTS
T-Nuts
25-002
TN
T-Nut Name
5/16-18 Standard T-Nut 40/30/1.5
DNUTS
Double T-Nuts
25-041
DTN
Double T-Nut Name
5/16-18 Double Standard T-Nut 40/30/1.5
MAT
Material
Aluminum
FIN
Finish
Anodized
A
2.91 Inch
B
1.50 Inch
C
1.50 Inch
D
0.25 Inch
HOLE
Hole
9 mm
WEIGHT
Weight
84 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models