Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
280-492 - Jumper, 2-way, insulated
Bill of material
280-492
BESTNR
Item-No.
280-492
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
BREITE
Width
13.80 mm
TIEFE
Depth
4.00 mm
FARBE
Color
gray
GEWICHT
Weight
1.120 g
ECLASS71
eCl@ss 7.1
27-14-11-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models