Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
280-565 - 2-conductor actuator terminal block, with colored conductor entries, 2.5 mm², CAGE CLAMP®
Bill of material
280-565_HI
BESTNR
Item-No.
280-565
BEZEICHNUNG
Description
2-conductor actuator terminal block, 2.5 mm², 5 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
125 V
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
5 A
HOEHE
Height
80.00 mm
BREITE
Width
5.00 mm
TIEFE
Depth
55.50 mm
ANZAHLKLEMMSTEL
Number of connection points
3
ANZAHLPOTENTIAL
Number of potentials
3
FARBE
Color
gray/gray
GEWICHT
Weight
9.800 g
ECLASS71
eCl@ss 7.1
27-14-11-28
ECLASS81
eCl@ss 8.1
27-14-11-28
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models