Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
280-580/281-434 - 4-conductor sensor terminal block, LED (red), for PNP-(high-side) switching sensors, with colored conductor entries, 2.5 mm², CAGE CLAMP®
Bill of material
280-580/281-434_HI
BESTNR
Item-No.
280-580/281-434
BEZEICHNUNG
Description
4-conductor sensor terminal block, 2.5 mm², 20 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
24 V
STROM
Current intensity
20 A
HOEHE
Height
90.50 mm
BREITE
Width
5.00 mm
TIEFE
Depth
63.50 mm
ANZAHLKLEMMSTEL
Number of connection points
7
ANZAHLPOTENTIAL
Number of potentials
4
FARBE
Color
gray
GEWICHT
Weight
16.000 g
ECLASS71
eCl@ss 7.1
27-14-11-28
ECLASS81
eCl@ss 8.1
27-14-11-28
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models