Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2800184 - VAL-MS-T1/T2 335/12.5/3+1
Bill of material
PHOENIX CONTACT 2800184
MANUID
Product number of the Manufacturer
2800184
DESCSHORT
Short Description
Lightning/surge arrester type 1/2
DESCLONG
Long Description
Universal varistor-based plug-in lightning/surge arrester for 3-phase power supply networks with separate N and PE (5-conductor system: L1, L2, L3, N, PE), for Lightning Protection Levels III and IV.
MANUTYPEDESC
Manufacturer Type Description
VAL-MS-T1/T2 335/12.5/3+1
PREVIEW
Preview
BAG640
Assembly type
DIN track
AAF040
net weight
0.638 kg
AAI734
max. continuous voltage (at AC)
335 V
AAI910
voltage protection level (L-N)
1.200 kV
AAG363
min. conductor cross section solid (solid, stranded)
1.500 mm^2
AAK366
system configuration
TT
AAI904
voltage protection level
1.700 kV
AAI439
max. lightning impulse current (10/350)
12.500 kA
AAK867
exhausting
No
AAM021
category type 1 present
Yes
AAP898
construction size
4 Div.
AAK203
type of poles
3+N/PE
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
No
AAI539
follow current extinguishing capability
0.100 kA
AAJ117
max. conductor cross section (flexible, fine-strand)
25 mm^2
AAJ118
min. conductor cross section (flexible, fine-strand)
1.500 mm^2
AAG362
max. conductor cross section solid (solid, stranded)
35 mm^2
AAI832
nominal discharge surge current (8/20)
12.500 kA
AAI911
voltage protection level (L-PE/N-PE)
2 kV
AAO663
GTIN
4046356518567
AAW338
Manufacturer product designation
Lightning/surge arrester type 1/2
AAU734
Manufacturer product description
Universal varistor-based plug-in lightning/surge arrester for 3-phase power supply networks with separate N and PE (5-conductor system: L1, L2, L3, N, PE), for Lightning Protection Levels III and IV.
AAO057
Product type
VAL-MS-T1/T2 335/12.5/3+1
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356518567
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models