Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2800900 - CB TM2 16A F1 P
Bill of material
PHOENIX CONTACT 2800900
MANUID
Product number of the Manufacturer
2800900
DESCSHORT
Short Description
Thermomagnetic device circuit breaker
DESCLONG
Long Description
Thermomagnetic device circuit breaker, 2-pos., tripping characteristic F1 (fast-blow), 2 changeover contacts, plug for base element.
MANUTYPEDESC
Manufacturer Type Description
CB TM2 16A F1 P
PREVIEW
Preview
BAC140
Combustibility class
V-0
BAG640
Assembly type
on base element
BAF016
width
24.6 mm
BAA020
height
45 mm
AAF040
net weight
0.068 kg
BAB577
depth
52 mm
AAT080
Pole number
2
AAC966
Max. operating voltage
80 V
AAC964
min. operating voltage
80 V
AAC824
Nominal current
16 A
AAL525
remote signaling contact present
No
BAB998
Construction form
Plug
AAB906
max. ambient temperature during operation
60 °C
AAW357
Fuse type
F1 (fast blow)
AAW358
Active current limitation
0
AAC022
min. ambient temperature during operation
-30 °C
AAO663
GTIN
4046356690614
AAW338
Manufacturer product designation
Thermomagnetic device circuit breaker
AAU734
Manufacturer product description
Thermomagnetic device circuit breaker, 2-pos., tripping characteristic F1 (fast-blow), 2 changeover contacts, plug for base element.
AAO057
Product type
CB TM2 16A F1 P
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356690614
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85362010
COO
Country of origin
ID
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型