Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
2801D
Bill of material
2801D.010
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
J22
Item.Name
Torusfräser
J3
Company Code
F
BLD
Tool Style Code
6
H3
Cutting Tool Material, Manufacturer Naming
HM
J1
Standard Number
WN
J6
Connection Code, Machine Side
J8
Treatment
FPR, FDR
A1
Cutting Diameter
mm
B2
Cuttingedge Length, max.
mm
B3
Protruding Length
mm
B5
Overall Length
B71
Functional Length
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
F1
Cutting Direction
R
F21
Face Effective Cutting Edge Count
2
F22
Peripheral Effective Cutting Edge Count
2
F3
Flute Helix Hand
R
G4
Section Radius
mm
H11
Cutting Tool Material
HC
H22
Coolant Exit Style Code
0
H5
Coating
DIAMANT
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    3106 - DIN6527L SC END MILL
    EMUGE-FRANKEN
    2856_Z
    Gühring
    4268 - WN L-RAD.KOPIERFRAESER
    Gühring
    5735 - DIN 6527L SC "FIRE" END MILL
    Gühring
    3561 - DIN6527L "FIRE" SC END MILL
    EMUGE-FRANKEN
    2659TZ
    EMUGE-FRANKEN
    1366C
Previews
3D
2D
Download CAD models