Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2802345 - ST-B250C1500
Bill of material
PHOENIX CONTACT 2802345
MANUID
Product number of the Manufacturer
2802345
DESCSHORT
Short Description
Component connector
DESCLONG
Long Description
Component connector, connection method: Plug-in connection, mounting type: Plug-in mounting, color: gray
MANUTYPEDESC
Manufacturer Type Description
ST-B250C1500
PREVIEW
Preview
INTNO
International product number
4017918074432
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
BAC137
Width of spacing
12 mm
BAA351
color
Grey
BAG640
Assembly type
Plug-in mounting
AAF040
net weight
0.014 kg
BAD831
Design of electrical connection
Plug-in connection
AAB414
Design of the electrical connection
Plug/coupler
AAO663
GTIN
4017918074432
AAW338
Manufacturer product designation
Component connector
AAU734
Manufacturer product description
Component plug, with bridge rectifier B 250 C 1500, for 4-pos. components, reverse voltage: 600 V, nominal voltage: 250 V, nominal current: 1.5 A, two basic terminal blocks are required per plug, height: 19 mm, color: gray
AAO057
Product type
ST-B250C1500
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models