Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2802578 - BES 6-LA230
Bill of material
PHOENIX CONTACT 2802578
MANUID
Product number of the Manufacturer
2802578
DESCSHORT
Short Description
Component connector
DESCLONG
Long Description
Component connector, pitch: 6 mm, number of positions: 1, color: gray
MANUTYPEDESC
Manufacturer Type Description
BES 6-LA230
PREVIEW
Preview
INTNO
International product number
4017918074494
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
BAA351
color
Grey
BAG640
Assembly type
Plug-in mounting
AAF040
net weight
0.005 kg
AAO663
GTIN
4017918074494
AAW338
Manufacturer product designation
Component connector
AAU734
Manufacturer product description
Component connector, pitch: 6 mm, number of positions: 1, color: gray
AAO057
Product type
BES 6-LA230
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models