Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
norelem
Description
28070 - Filler necks
Bill of material
28070-706020
BEST
Order No.
28070-706020
D
diameter
70 mm
D1
diameter
38 mm
D2
diameter
55 mm
D3
thread
M 60 x 2
L
Length
46.5 mm
L1
Length
88 mm
L2
Length
80 mm
S
width
2 -8 mm
GEW
Approx. weight
0.1316 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. norelem
4059495267012
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD