Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
281-333 - Step-down intermediate plate, 1 mm thick, "only for 4 mm terminal blocks
Bill of material
281-333
BESTNR
Item-No.
281-333
AAU733
Description
Step-down intermediate plate, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
HOEHE
Height
15.00 mm
BAE496
min. thickness
1.00 mm
LAENGE
Length
40.00 mm
BAA351
Color
gray
GEWICHT
Weight
0.670 g
WERKSTOFF
Insulating material
Polyamide
AAO663
GTIN
4017332295581
AAD931
Customs number
85389099990
URSPRUNG
Country of origin
DE
ECLASS10
eCl@ss 10.0.1
27-14-11-33
ECLASS11
ecl@ss 11.0
27-14-11-33
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
281-333
AAW338
Manufacturer product designation
Step-down intermediate plate
AAU734
Manufacturer product description
Step-down intermediate plate, 1 mm thick, "only for 4 mm terminal blocks
AAB422
Designed as intermediate plate
Yes
AAM355
Type of end plate
No
BAD581
Latchable present
Yes
BAC140
Inflammability class of insulation material according to with UL94
V0
AAQ326
Address of additional link
https://www.wago.com/281-333
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models