Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
2813820002 - IE-C5ES8VB0002N40N40-B-K6KV
Bill of material
Weidmueller 2813820002
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2813820002
MANUTYPEDESC
Manufacturer Type Description
IE-C5ES8VB0002N40N40-B-K6KV
DESCSHORT
Short Description
Patchcable Smart Metering, RJ45 IP30 (plugged) RJ45 IP30 (plugged) Number of poles: 8, Length: 0.2 m
DESCLONG
Long Description
Ready-for-connection Smart Metering Ethernet data lines with copper wires.
GTIN
4099986861121
MANUNAME
Manufacturer Name
Weidmueller Group
AAD244
Category
5
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
blue
AAK321
cable construction
4x2
AAK322
cable type
SF/UTP
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
RJ45 8(4)
BAB378
Color of coat
blue
BAB392
certificate/approval
CE; UKCA
BAD993
shielded
Yes
BAE033
Flame resistant according to standard
According to IEC 60332-3-24
BAI969
Length
0.200 m
AAF040
Mass
0.025 kg
AAD931
customs tariff number (TARIC)
85444210
URL
URL
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型