Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2814715 - MCR-S-1-5-UI-DCI-NC
Bill of material
PHOENIX CONTACT 2814715
MANUID
Product number of the Manufacturer
2814715
DESCSHORT
Short Description
Current transducers
DESCLONG
Long Description
MCR current transducer, programmable and configurable, for measuring direct, alternating and distorted currents, input current 0...0.2 to 0...11 A, unconfigured
MANUTYPEDESC
Manufacturer Type Description
MCR-S-1-5-UI-DCI-NC
PREVIEW
Preview
INTNO
International product number
4017918169275
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA303
Power loss, static, current-independent [Pls]
2.200 W
AAP798
Application standards
IEC 61010-2-030
BAB392
certificate/approval
EAC
AAF040
net weight
0.180 kg
BAA733
Lowest value of measurement range for current
0 A
BAC229
Greatest value of measuring range for current
11 A
BAD715
suitable for series installation
Yes
BAD792
Design of analog output
0 ... 5 V
AAC050
switching output present
No
BAD549
Configuration function integrated
No
AAO663
GTIN
4017918169275
AAW338
Manufacturer product designation
Current transducers
AAU734
Manufacturer product description
MCR current transducer, programmable and configurable, for measuring direct, alternating and distorted currents, input current 0...0.2 to 0...11 A, unconfigured
AAO057
Product type
MCR-S-1-5-UI-DCI-NC
AAY811
URI of the product
http://www.phoenixcontact.com/product/2814715
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85437090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models