Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
282-409 - Jumper, insulated
Bill of material
282-409
BESTNR
Item-No.
282-409
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
STROM
Current intensity
41 A
BREITE
Width
16.00 mm
TIEFE
Depth
8.00 mm
FARBE
Color
grau
GEWICHT
Weight
3.600 g
ECLASS71
eCl@ss 7.1
27-14-11-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models