Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
WAGO
Description
282-442 to 282-446 - Adjacent jumper for switching lever, 30 A, orange
Bill of material
282-443_HI
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
STROM
Current intensity
30 A
HOEHE
Height
22.20 mm
BREITE
Width
mm
TIEFE
Depth
11.85 mm
P
No. of poles
mm
FARBE
Color
orange
GEWICHT
Weight
g
BEMERKUNGEN
Comment
ECLASS71
eCl@ss 7.1
27-14-11-40
ECLASS81
eCl@ss 8.1
27-14-11-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models