Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2827210000 - FC10 TN/40A S1 B BX
Bill of material
Weidmueller 2827210000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2827210000
MANUTYPEDESC
Manufacturer Type Description
FC10 TN/40A S1 B BX
DESCSHORT
Short Description
Copper data cable (Assembled) Number of poles: 40, Cable length: 100 mm
DESCLONG
Long Description
Ready-for-connection data lines with copper wires.
GTIN
4064675363811
MANUNAME
Manufacturer Name
Weidmueller Group
AAK270
color anti-kink sleeve
gray
AAK335
type of anti-kink sleeve
without
AAK498
material connector of connector housing connection 1
Plastic
AAK499
material connector of connector housing connection 2
Plastic
AAL680
halogen free (according to EN 50267-2-2)
Yes
AAM076
suitable for cable guide chain
No
BAB378
Color of coat
gray
BAD993
shielded
No
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
No
BAG975
degree of protection
IP20
BAI969
Length
100 m
AAF040
Mass
0.008 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models