Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
283-404 - Test plug adapter, 11.6 mm wide, for 4 mm Ø test plugs
Bill of material
283-404
BESTNR
Item-No.
283-404
BEZEICHNUNG
Description
Test plug adapter, 6 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
49.80 mm
BREITE
Width
11.60 mm
TIEFE
Depth
13.60 mm
FARBE
Color
gray
GEWICHT
Weight
7.839 g
ECLASS71
eCl@ss 7.1
27-14-11-48
ECLASS81
eCl@ss 8.1
27-14-11-48
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models