Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
284-414 - Step-down jumper, from 284/282 to 281/280/279 series, insulated
Bill of material
284-414
BESTNR
Item-No.
284-414
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
STROM
Current intensity
15 A
BREITE
Width
6.00 mm
TIEFE
Depth
9.00 mm
FARBE
Color
grau
GEWICHT
Weight
2.078 g
ECLASS71
eCl@ss 7.1
27-14-11-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models