Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
284073-1
Bill of material
284073-1
PN
Part Number
284073-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
284073-1
TEINTERNALDESCRIPTION
TE Internal Description
AMP SUPERSEAL 1.5 SERIES 3P PL
CONNECTORSTYLE
Connector Style
Housing for female terminals
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
Yes
HYBRIDCONNECTOR
Hybrid Connector
No
PRIMARYLOCKINGFEATURE
Primary Locking Feature
Integrated in Housing
STRAINRELIEF
Strain Relief
No
NUMBEROFPOSITIONS
Number of Positions
3
NUMBEROFROWS
Number of Rows
1
NOMINALVOLTAGEARCHITECTUREV
Nominal Voltage Architecture
12, 24 V
OPERATINGVOLTAGEVDC
Operating Voltage
24 VDC
COLOR
Color
Black
CABLEEXITANGLE
Cable Exit Angle
180
BODYMATERIAL
Body Material
PA GF
MATINGTABWIDTH
Mating Tab Width
1.5 mm [ .059 in ]
MOUNTINGFEATURE
Mounting Feature
Without
TERMINALPOSITIONASSURANCE
Terminal Position Assurance
Yes
POLARIZED
Polarized
Yes
CENTERLINEPITCH
Centerline
6 mm [ .236 in ] Pitch
WIDTH
Width
9.3 mm [ .366 in ]
HEIGHT
Height
32.2 mm [ 1.268 in ]
LENGTH
Length
23.1 mm [ .909 in ]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 125, -40 - 125 C
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
-40 - 257, -40 - 257 F
CIRCUITAPPLICATION
Circuit Application
Signal
PACKAGINGMETHOD
Packaging Method
Bag
PACKAGINGQUANTITY
Packaging Quantity
650
CONNECTORPOSITIONASSURANCECAPABLE
Connector Position Assurance Capable
No
SERVICEABLE
Serviceable
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models