Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
285-139 - Three phase set, with 35 mm² high-current tbs, only for DIN 35 x 15 rail, copper, 35 mm², POWER CAGE CLAMP
Bill of material
285-139
BESTNR
Item-No.
285-139
BEZEICHNUNG
Description
Three phase set, 35 mm², gray, blue, green-yellow
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
6 - 35 mm²
QUERSCHNITT2
Cross section
8 - 2 AWG
ABISOLIERLAENGE
Strip length
25 - 26 mm
SPANNUNG
Measured voltage
1000 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
125 A
HOEHE
Height
63.00 mm
BREITE
Width
80.00 mm
TIEFE
Depth
86.00 mm
ANZAHLKLEMMSTEL
Number of connection points
10
ANZAHLPOTENTIAL
Number of potentials
5
FARBE
Color
green-yellow/blue/gray
GEWICHT
Weight
425.675 g
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-14-11-06
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models