Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
285-147 - 2-conductor through terminal block, 50 mm², lateral marker slots, with fixing flanges, POWER CAGE CLAMP
Bill of material
285-147
BESTNR
Item-No.
285-147
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
10 - 50 (70 "f") mm²
QUERSCHNITT2
Cross section
8 - 1 / 0 AWG
ABISOLIERLAENGE
Strip length
30 mm
SPANNUNG
Measured voltage
1000 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
150 A
HOEHE
Height
94.00 mm
BREITE
Width
20.00 mm
TIEFE
Depth
130.00 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
dunkelgrau-gelb
GEWICHT
Weight
165.070 g
ECLASS71
eCl@ss 7.1
27-14-11-20
ECLASS81
eCl@ss 8.1
27-14-11-20
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models