Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
285-159 - Three phase set, with 50 mm² high-current tbs, only for DIN 35 x 15 rail, copper, 50 mm², POWER CAGE CLAMP
Bill of material
285-159
BESTNR
Item-No.
285-159
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
10 - 50 (70 "f") mm²
QUERSCHNITT2
Cross section
8 - 2 / 0 AWG
ABISOLIERLAENGE
Strip length
30 mm
SPANNUNG
Measured voltage
1000 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
150 A
HOEHE
Height
87.00 mm
BREITE
Width
20.00 mm
TIEFE
Depth
94.00 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
green-yellow/blue/gray
GEWICHT
Weight
812.380 g
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-14-11-06
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型