Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
285-430 - Step-down jumper, from 285 (35mm²) to 2016/2010 series, insulated
Bill of material
285-430
BESTNR
Item-No.
285-430
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
STROM
Current intensity
90 A
FARBE
Color
grau
GEWICHT
Weight
12.020 g
ECLASS71
eCl@ss 7.1
27-14-11-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models