Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
286-110 - Empty component plug housing, Type 9, 10 mm wide, 4-pole
Bill of material
286-110
BESTNR
Item-No.
286-110
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
BREITE
Width
10.00 mm
FARBE
Color
gray
GEWICHT
Weight
11.554 g
ECLASS71
eCl@ss 7.1
27-18-27-02
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models