Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
286-665 - Current flow monitoring module, AC currents, Monitoring range: 1 A – 10 A, 1 changeover contact
Bill of material
286-665
BESTNR
Item-No.
286-665
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
BREITE
Width
25.00 mm
FARBE
Color
light gray
BEMERKUNGEN
Comment
1 changeover contact (1 u) | 1 A ... 10 A
ECLASS71
eCl@ss 7.1
27-37-18-02
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models