Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2861865 - IB IL SSI-PAC
Bill of material
PHOENIX CONTACT 2861865
MANUID
Product number of the Manufacturer
2861865
DESCSHORT
Short Description
Special function module
DESCLONG
Long Description
Inline positioning terminal, complete with accessories, 1 absolute encoder input, 4 digital inputs 24 V DC, 4 digital outputs 24 V DC, 500 mA, 3-conductor connection technology
MANUTYPEDESC
Manufacturer Type Description
IB IL SSI-PAC
PREVIEW
Preview
AAM479
supported protocol
PROFIBUS DP
BAF016
width
48.600 mm
BAA020
height
141.300 mm
BAB577
depth
70.510 mm
AAF040
net weight
0.210 kg
AAB909
max. supply voltage with DC
30 V
BAC078
Supply voltage type
DC
AAC025
min. supply voltage with DC
19.200 V
BAD304
Bearing track assembly possible
Yes
AAT066
SILcl acc. to EN 62061
0
BAD854
Category safety pursuant to EN 954-1
Invalid
BAD722
suitable for safety functions
No
AAO502
Number of HW interfaces serial RS485
0
AAM480
transmission standard
NONE
AAO494
Number of HW interfaces Industrial Ethernet
0
AAO495
Number of HW interfaces parallel
0
AAO496
Number of HW interfaces PROFINET
0
AAO500
Number of HW interfaces serial RS232
0
AAO501
Number of HW interfaces serial RS422
0
AAO503
Number of HW interfaces serial TTY
0
AAO507
Number of HW interfaces, other
0
AAO505
Number of HW interfaces Wireless
0
BAD087
Corresponding operating medium (Ex ia)
No
BAD088
Corresponding operating medium (Ex ib)
No
BAD293
Front installation possible
Yes
BAD296
Rack-assembly possible
No
BAD347
Field bus connection possible via separate bus couplers
Yes
BAD669
System components present
Yes
AAB728
IO-link master present
No
AAM271
wall mounting/direct mounting possible
No
BAD403
Optical interface present
No
AAP467
Number of functions
0
AAM475
function/technology module suitable for
Absolute encoder
BAD398
Emergency shutdown present
No
AAB604
frequency measurement possible
No
AAB614
function block automatic reset present
No
AAB615
function block contactless-acting protective devices present
No
AAB616
function block operating mode selection present
No
AAB617
function block access control present
No
AAL556
function block 2-hand switching present
No
AAC109
contactor control functional block present
No
AAL555
function block affirm pushbutton present
No
AAM357
function block restart blockage present
No
AAO663
GTIN
4017918894566
AAW338
Manufacturer product designation
Special function module
AAU734
Manufacturer product description
Inline positioning terminal, complete with accessories, 1 absolute encoder input, 4 digital inputs 24 V DC, 4 digital outputs 24 V DC, 500 mA, 3-conductor connection technology
AAO057
Product type
IB IL SSI-PAC
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918894566
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389091
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models