Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
2871 - Economy T-Slot Cover
Bill of material
2871
PN
2871
SERIES
Series
15/40 mm
MATERIAL
Material
PVC mm
FINISH
Finish
Matte mm
PROCESS
Process
Extruded mm
COLOR
Color
Clear mm
A
0.283 Inch
B
0.505 Inch
C
0.416 Inch
STOCKLENGTH
72.5 mm
WEIGHT
.126 lb lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models