Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
288-320 - Relay module, Nominal input voltage: 24 VDC, 1 make contact, Limiting continuous current: 16 A, for lamp loads, Module width: 21 mm
Bill of material
288-320
BESTNR
Item-No.
288-320
BEZEICHNUNG
Description
Relay module
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
SPANNUNG
Measured voltage
24 V
STROM
Current intensity
21.8 A
HOEHE
Height
85.00 mm
BREITE
Width
20.50 mm
TIEFE
Depth
47.00 mm
FARBE
Color
gray
GEWICHT
Weight
43.200 g
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models