Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
288-601 - Lateral cover, Size 1, small, 6.35 mm thick
Bill of material
288-601
BESTNR
Item-No.
288-601
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
18.700
BREITE
Width
6.350
TIEFE
Depth
85.000
FARBE
Color
grau
GEWICHT
Weight
3.280 g
ECLASS71
eCl@ss 7.1
27-18-27-02
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models