Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
288-627 - Cover, Size 2, 1 m long
Bill of material
288-627
BESTNR
Item-No.
288-627
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
30.00 mm
BREITE
Width
1000.00 mm
TIEFE
Depth
103.40 mm
FARBE
Color
Transparent
GEWICHT
Weight
280.000 g
ECLASS71
eCl@ss 7.1
27-18-27-02
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models