Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
288-800 - Constant voltage source, Input voltage: 24 VAC, 24 VDC output voltage, 3 A output current, in mounting carrier
Bill of material
288-800 HI
BESTNR
Item-No.
288-800
BEZEICHNUNG
Description
Constant voltage source, 2.5 mm²
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
85.00 mm
BREITE
Width
140.00 mm
TIEFE
Depth
44.00 mm
FARBE
Color
gray
GEWICHT
Weight
198.000 g
ECLASS71
eCl@ss 7.1
27-04-07-01
ECLASS81
eCl@ss 8.1
27-04-07-01
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models