Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
289-114 - Component module with resistor, with 8 pcs, Resistor 2K7, 0.6 Watt
Bill of material
289-114
BESTNR
Item-No.
289-114
BEZEICHNUNG
Description
Component module with resistor
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
HOEHE
Height
31.50 mm
BREITE
Width
47.00 mm
TIEFE
Depth
65.50 mm
GEWICHT
Weight
23.250 g
ECLASS71
eCl@ss 7.1
27-39-92-10
ECLASS81
eCl@ss 8.1
27-39-92-10
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models