Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
289-176 - Interface module for ETHERNET Y-ConJack-22
Bill of material
289-176
BESTNR
Item-No.
289-176
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
44.40 mm
BREITE
Width
30.00 mm
TIEFE
Depth
85.00 mm
GEWICHT
Weight
29.400 g
ECLASS71
eCl@ss 7.1
19-17-90-01
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models