Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
289-197 - Interface module, RJ-45, IDC technology, Cat. 6A, in mounting carrier, with shield connection
Bill of material
289-197
BESTNR
Item-No.
289-197
BEZEICHNUNG
Description
Interface module
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
90.00 mm
BREITE
Width
18.00 mm
TIEFE
Depth
59.00 mm
FARBE
Color
gray
GEWICHT
Weight
39.000 g
ECLASS71
eCl@ss 7.1
27-14-11-52
ECLASS81
eCl@ss 8.1
27-14-11-52
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models