Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
289-619 - Interface module, Pluggable connector per DIN 41651, 64-pole, Triple-deck PCB terminal blocks, in mounting carrier
Bill of material
289-619
BESTNR
Item-No.
289-619
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5
QUERSCHNITT2
Cross section
28 - 12
ABISOLIERLAENGE
Strip length
5 - 6
HOEHE
Height
62.000
BREITE
Width
114.000
TIEFE
Depth
85.000
GEWICHT
Weight
170.300
BEMERKUNGEN
Comment
AC/DC 125 V
ECLASS71
eCl@ss 7.1
27-14-11-52
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models