Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
289-720 - Interface module, with solder pin, Male connector, 9-pole, Double-deck PCB terminal blocks, in mounting carrier, Mating connector for solder connection
Bill of material
289-720
BESTNR
Item-No.
289-720
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5
QUERSCHNITT2
Cross section
28 - 12
ABISOLIERLAENGE
Strip length
5 - 6
HOEHE
Height
48.000
BREITE
Width
33.500
TIEFE
Depth
85.000
GEWICHT
Weight
50.656
ECLASS71
eCl@ss 7.1
27-14-11-52
ECLASS81
eCl@ss 8.1
27-14-11-52
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models