Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
2890RZ
Bill of material
2890RZ.016040
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
J22
Item.Name
Schaftfräser
J3
Company Code
F
BLD
Tool Style Code
1
H3
Cutting Tool Material, Manufacturer Naming
HM
J1
Standard Number
WN
J6
Connection Code, Machine Side
J8
Treatment
FEC, FDR
A1
Cutting Diameter
mm
B2
Cuttingedge Length, max.
mm
B3
Protruding Length
mm
B5
Overall Length
B71
Functional Length
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h5
F1
Cutting Direction
R
F21
Face Effective Cutting Edge Count
3
F3
Flute Helix Hand
R
G1
Corner Radius
mm
H11
Cutting Tool Material
HC
H22
Coolant Exit Style Code
1.2
H5
Coating
CRN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    EMUGE-FRANKEN
    1943R
    EMUGE-FRANKEN
    2890_Z
    EMUGE-FRANKEN
    2645T
    EMUGE-FRANKEN
    3546L
    EMUGE-FRANKEN
    3550L
    EMUGE-FRANKEN
    2888RZ
    EMUGE-FRANKEN
    2891_Z
    EMUGE-FRANKEN
    2889RZ
    EMUGE-FRANKEN
    1998AZ
Previews
3D
2D
Download CAD models