Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2891079 - FL SWITCH 4808E-16FX-4GC
Bill of material
PHOENIX CONTACT 2891079
MANUID
Product number of the Manufacturer
2891079
DESCSHORT
Short Description
Industrial Ethernet Switch
DESCLONG
Long Description
Managed Switch 4000, 8 RJ45 ports 10/100 Mbps, 16 Multi mode 100 Mbps, 4 Combo ports 10/100/1000 Mbps
MANUTYPEDESC
Manufacturer Type Description
FL SWITCH 4808E-16FX-4GC
PREVIEW
Preview
INTNO
International product number
4046356801690
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
62
BAG975
degree of protection
IP20
BAB392
certificate/approval
EAC
BAG640
Assembly type
plug in module
AAF040
net weight
4.470 kg
AAD216
Transmission rate
100 Mbps
AAW330
Number of Ports
8
AAW608
Functional expansion possible
Yes
AAO663
GTIN
4046356801690
AAW338
Manufacturer product designation
Industrial Ethernet Switch
AAU734
Manufacturer product description
Rack-mount managed Ethernet switch meets IEC 61850-3 and IEEE 1613. Provides eight RJ45 ports at 10/100 Mbps, 16 SC-D MM fiber ports at 100 Mbps and four gigabit combo ports (10/100/1000 Mbps RJ45 connection; 1000 Mbps fiber optic connection requires 1000 Mbps SFP module).
AAO057
Product type
FL SWITCH 4808E-16FX-4GC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Stáhnout CAD model