Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2891369 - FL CAT6 PATCH 12,5
Bill of material
PHOENIX CONTACT 2891369
MANUID
Product number of the Manufacturer
2891369
DESCSHORT
Short Description
Patch cable
DESCLONG
Long Description
Patch cable, degree of protection: IP20, cable length: 12.5 m, number of positions: 8, 1 Gbps, CAT6, Ethernet
MANUTYPEDESC
Manufacturer Type Description
FL CAT6 PATCH 12,5
PREVIEW
Preview
INTNO
International product number
4046356185004
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
21
BAG975
degree of protection
IP20
AAP798
Application standards
not available
BAB392
certificate/approval
EAC, EAC-RoHS
AAD244
Category
6
BAD993
screened
No
BAI969
Length
12.500 m
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
RJ45 8(4)
BAB378
Color of coat
Variable
AAK280
flame retardant
No
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAK420
case connector connection 1
not relevant
AAK421
case connector connection 2
not relevant
AAM031
locking lever present
Yes
AAK498
material connector of connector housing connection 1
not relevant
AAK499
material connector of connector housing connection 2
not relevant
AAK381
pin assignment
1:1
AAK335
type of anti-kink sleeve
put-on
AAM076
suitable for cable guide chain
No
BAD994
Without halogens as in EN 50267-2-3
No
AAO663
GTIN
4046356185004
AAW338
Manufacturer product designation
Patch cable
AAU734
Manufacturer product description
Patch cable, CAT6, pre-assembled, 12.5 m
AAO057
Product type
FL CAT6 PATCH 12,5
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444210
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Weidmüller
    2451090100 - HDC XX6A01 MMSRJ45-0100
Download CAD models
No generation actions are associated with this part