You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
Všechny katalogy
Geometric Search
Sketch Search
Variable Search
Certifikované katalogy
Podle kategorií
Podle zemí
By Standards
Jazyk katalogů:
English
English (United States)
QA Seal Information
Katalog: 80/20
Created: 28.03.2017
Zvláštní vlastnosti katalogu:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
2893
80/20
Inch
accessories
Powered by
Výběr CAD modelu
{8020/inch/accessories/2893_in.prj},{NB=2893_in},{PN=2893},{DESC=.750 Mounting Pads},{COLOR=Black},{Q=100 Per Package},{A=0.735},{B=0.450},{C=0.205},{D=0.015},{E=0.150},{F=0.02755906},{A1=0.21000000},{A2=0.06000000},{B1=0.09472441},{B2=0.07874016},{D1=0.05511811},{D2=0.00500000},{D3=0.07500000},{R=0.10000000},{R1=0.42283465},{R2=0.25122047},{NO=1},{AA=0.73503937},{BB=0.45000000},{CC=0.20511811},{DD=0.01496063},{EE=0.15000000}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Add for comparison
Available products: 3
HELP_VARIABLE
Company
80/20
Description
2893, 2894, 2895_in - Wire Ties - Mounting Pads
Bill of material
2893
PN
Part No.
2893
2893
DESC
Description
.750 Mounting Pads
.750 Mounting Pads
COLOR
Color
Black
Q
Quantity
100 Per Package
A
0.735
0.735
Inch
B
0.450
0.450
Inch
C
0.205
0.205
Inch
D
0.015
0.015
Inch
E
0.150
0.150
Inch
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model
Download CAD
Generovat PDF dokument
Žádost o cenovou nabídku