Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2899960000 - WIL-SXXXX-FXSF-5700-X280-M8DX-S
Bill of material
Weidmueller 2899960000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2899960000
MANUTYPEDESC
Manufacturer Type Description
WIL-SXXXX-FXSF-5700-X280-M8DX-S
DESCSHORT
Short Description
LED module, 5700K, White, 844 lm, Pin connector, Socket connector
DESCLONG
Long Description
The LED module has a higher energy efficiency and service life than a fluorescent lamp and is suitable for harsh environmental conditions (shock and vibration, wide temperature range).
GTIN
4064675907015
MANUNAME
Manufacturer Name
Weidmueller Group
AAF799
color of light (according to norm)
cool >5300 K
ABE741
max. operating current
283.300 mA
ABE743
min. operating current
283.300 mA
BAA018
length
30 mm
BAA020
height
17.500 mm
BAA216
Light flux
844 lm
BAA469
Voltage type
DC
BAB987
emission angle
100 °
BAC534
Lamp performance
6.800 W
BAF016
width
280 mm
BAG975
degree of protection
IP40
AAF040
Mass
0.232 kg
AAD931
customs tariff number (TARIC)
94054239
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models