Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
eaton_qs
Description
29 - Sign carrier for command devices
Bill of material
216492
MANUID
Product number of the Manufacturer
DESCSHORT
Short Description
DESCLONG
Long Description
MANUTYPEDESC
Manufacturer Type Description
IMAGE
Image
PREVIEW
Preview
INTNO
International product number
BUYER_PID
MANUNAME
Manufacturer Name
Eaton
DELTIME
Delivery Time
0
PRODSTAT
Product status
Master2016
AAB508
Width of the opening
22.0 mm
AAB719
Height of the opening
0.0 mm
BAA351
color
black
BAA561
Hole, diameter
22.0 mm
BAA020
height
49.9 mm
BAF016
width
29.95 mm
AAO057
Product type
AAO663
GTIN
AAW338
Manufacturer product designation
AAO735
name of supplier
Eaton
AAD931
customs tariff number (TARIC)
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
QUANTITYINT
Quantity Scale
CTN
Customs tariff number
85389099
COO
Country of origin
WEIGHT
LENGTH
WIDTH
DEPTH
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models