Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2900175 - UM-2KS50/16DO/RS/MKDS
Bill of material
PHOENIX CONTACT 2900175
MANUID
Product number of the Manufacturer
2900175
DESCSHORT
Short Description
Output module
DESCLONG
Long Description
16-channel digital output module with screw connection and redundant voltage supply. Suitable for Yokogawa SDV 541 card.
MANUTYPEDESC
Manufacturer Type Description
UM-2KS50/16DO/RS/MKDS
PREVIEW
Preview
INTNO
International product number
4046356484039
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAH005
rated voltage
24 V
AAF726
rated current
0.100 A
AAP798
Application standards
DIN EN 50178
BAB392
certificate/approval
EAC
BAF016
width
161.6 mm
BAA020
height
111.8 mm
AAF040
net weight
0.570 kg
BAB577
depth
93.50 mm
AAT080
Pole number
50
BAA295
Degree of soiling
2
AAB418
Design of the electrical connection (head 1)
Screw connection
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356484039
AAW338
Manufacturer product designation
Output module
AAU734
Manufacturer product description
16-channel digital output module with screw connection and redundant voltage supply. Suitable for Yokogawa SDV 541 card.
AAO057
Product type
UM-2KS50/16DO/RS/MKDS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE