Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2900176 - FLKM 50/D37SUB/M/HC3/AIO
Bill of material
PHOENIX CONTACT 2900176
MANUID
Product number of the Manufacturer
2900176
DESCSHORT
Short Description
Passive module
DESCLONG
Long Description
16-channel module for Honeywell C300 modules. The module is controlled by the control system via 37-pos. D-SUB or 50-pos. FLK. A screw connection is available in the field. Module width: 113 mm
MANUTYPEDESC
Manufacturer Type Description
FLKM 50/D37SUB/M/HC3/AIO
PREVIEW
Preview
INTNO
International product number
4046356492126
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAF016
width
113 mm
BAA020
height
90 mm
BAH005
rated voltage
24 V
AAF726
rated current
0.500 A
AAP798
Application standards
DIN EN 50178: 1998-04
AAF040
net weight
0.304 kg
BAB577
depth
82 mm
AAT080
Pole number
48
AAB418
Design of the electrical connection (head 1)
Screw connection
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356492126
AAW338
Manufacturer product designation
Passive module
AAU734
Manufacturer product description
16-channel module for Honeywell C300 modules. The module is controlled by the control system via 37-pos. D-SUB or 50-pos. FLK. A screw connection is available in the field. Module width: 113 mm
AAO057
Product type
FLKM 50/D37SUB/M/HC3/AIO
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models