Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2900351 - PLC-RPT-110UC/21-21AU/RW
Bill of material
PHOENIX CONTACT 2900351
MANUID
Product number of the Manufacturer
2900351
DESCSHORT
Short Description
Relay Module
DESCLONG
Long Description
PLC-INTERFACE for railway applications, consisting of basic terminal block with Push-in connection and plug-in miniature relay with multi-layer gold contact, range: 0.7 x UN to 1.25 x UN, temperature class TX: -40°C to +70°C, 2 changeover contacts, input voltage 110 V DC
MANUTYPEDESC
Manufacturer Type Description
PLC-RPT-110UC/21-21AU/RW
PREVIEW
Preview
INTNO
International product number
4046356510097
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
AAS574
Rated current [In] for the power loss specification
0.050 A
BAA303
Power loss, static, current-independent [Pls]
0.500 W
AAP798
Application standards
IEC 60947-5-1, EN 50155 (VDE 0115 part 200), EN 61373, EN 50121
AAS575
Power loss per pole, current-dependent [PlIp]
0.500 W
BAB392
certificate/approval
EAC
BAF016
width
13.95 mm
BAA020
height
80 mm
AAF040
net weight
0.06417 kg
BAB577
depth
94.0 mm
BAD831
Design of electrical connection
Push-in connection
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
AAB960
min. rated control voltage Us with DC
77 V
AAC824
Nominal current
0.0045 A
BAC050
Type of actuation
DC
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
2
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
poled
AAB377
Type of switch contact
Simple contact
BAD132
Complete device with socket base
Yes
BAD551
Contacts, forced present
No
AAO663
GTIN
4046356510097
AAW338
Manufacturer product designation
Relay Module
AAU734
Manufacturer product description
PLC-INTERFACE for railway applications, consisting of basic terminal block with Push-in connection and plug-in miniature relay with multi-layer gold contact, range: 0.7 x UN to 1.25 x UN, temperature class TX: -40°C to +70°C, 2 changeover contacts, input voltage 110 V DC
AAO057
Product type
PLC-RPT-110UC/21-21AU/RW
AAY811
URI of the product
http://www.phoenixcontact.com/product/2900351
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    2900321 - PLC-RPT- 24UC/21AU/RW
    PHOENIX CONTACT
    2903355 - RIF-1-RSC-LV-230AC/1X21
Previews
3D
2D
Download CAD models