Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2900463 - VIP-2/SC/FLK50
Bill of material
PHOENIX CONTACT 2900463
MANUID
Product number of the Manufacturer
2900463
DESCSHORT
Short Description
Passive module
DESCLONG
Long Description
VARIOFACE interface module
MANUTYPEDESC
Manufacturer Type Description
VIP-2/SC/FLK50
PREVIEW
Preview
INTNO
International product number
4046356552875
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
92
BAF016
width
131.500 mm
BAA020
height
65.500 mm
BAH005
rated voltage
25 V
AAF726
rated current
1 A
AAP798
Application standards
IEC 60664, DIN EN 50178
AAF040
net weight
0.280 kg
BAB577
depth
56 mm
AAT080
Pole number
50
AAB418
Design of the electrical connection (head 1)
Screw connection
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356552875
AAW338
Manufacturer product designation
Passive module
AAU734
Manufacturer product description
VARIOFACE interface module
AAO057
Product type
VIP-2/SC/FLK50
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models