Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2901645 - FL-PP-RJ45-LSA
Bill of material
PHOENIX CONTACT 2901645
MANUID
Product number of the Manufacturer
2901645
DESCSHORT
Short Description
Patch panels
DESCLONG
Long Description
Patch panel, one RJ45 jack to 8 LSA connection terminal blocks (1:1 assignment), CAT5e, 10/100/1000 Mbps, DIN rail adapter, IP20, option of shield contacting to the DIN rail via bridges
MANUTYPEDESC
Manufacturer Type Description
FL-PP-RJ45-LSA
PREVIEW
Preview
INTNO
International product number
4046356622790
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
29 mm
BAA020
height
89.6 mm
AAF040
net weight
0.056 kg
BAB577
depth
53 mm
AAD244
Category
5
BAD993
screened
Yes
AAG610
type of connector
RJ 45
AAG609
number of buses/couplings
1
AAG611
suitable for number of connectors
1
AAP479
Number of height units
2
AAO663
GTIN
4046356622790
AAW338
Manufacturer product designation
Patch panels
AAU734
Manufacturer product description
Patch panel, one RJ45 jack to 8 LSA connection terminal blocks (1:1 assignment), CAT5e, 10/100/1000 Mbps, DIN rail adapter, IP20, option of shield contacting to the DIN rail via bridges
AAO057
Product type
FL-PP-RJ45-LSA
AAY811
URI of the product
http://www.phoenixcontact.com/product/2901645
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models