Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2901797 - VIP-2/SC/PDM-2/12 SO
Bill of material
PHOENIX CONTACT 2901797
MANUID
Product number of the Manufacturer
2901797
DESCSHORT
Short Description
Potential distributors
DESCLONG
Long Description
VARIOFACE module, with three equipotential busbars (UB1, UB2, UB3) for potential distribution, for mounting on NS 35 rails
MANUTYPEDESC
Manufacturer Type Description
VIP-2/SC/PDM-2/12 SO
PREVIEW
Preview
INTNO
International product number
4046356640572
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.143 kg
AAT080
Pole number
3
AAP404
Number of contact points per pole
4
AAG363
min. conductor cross section solid (solid, stranded)
0.200 mm^2
AAG362
max. conductor cross section solid (solid, stranded)
6 mm^2
AAG174
min. conductor cross section flexible (fine-strand) with cable end sleeve
0.200 mm^2
AAG173
max. conductor cross section flexible (fine-strand) with cable end sleeve
4 mm^2
AAF852
max. rated voltage
18 A
AAG360
N-rail present
No
AAG361
PE-rail present
No
AAO663
GTIN
4046356640572
AAW338
Manufacturer product designation
Potential distributors
AAU734
Manufacturer product description
VARIOFACE module, with three equipotential busbars (UB1, UB2, UB3) for potential distribution, for mounting on NS 35 rails
AAO057
Product type
VIP-2/SC/PDM-2/12 SO
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models