Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903055 - DFLK-D25 SUB/M/FKCT
Bill of material
PHOENIX CONTACT 2903055
MANUID
Product number of the Manufacturer
2903055
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
VARIOFACE feed-through module, connection 1: Push-in spring connection, connection 2: D-SUB pin strip 25-position
MANUTYPEDESC
Manufacturer Type Description
DFLK-D25 SUB/M/FKCT
PREVIEW
Preview
INTNO
International product number
4046356709422
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
25 V
AAF726
rated current
2.500 A
AAP798
Application standards
DIN EN 50178, IEC 60664
BAF016
width
38 mm
BAA020
height
83.4 mm
AAF040
net weight
0.112 kg
BAB577
depth
46 mm
AAT080
Pole number
25
BAB431
mounting type
Wall mounting
AAO663
GTIN
4046356709422
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
The VARIOFACE feed-through module implements a 1:1 connection between plug-in push-in spring-cage connection terminal blocks and a D-SUB miniature pin strip (number of positions: 25). A separate ground tap is available.
AAO057
Product type
DFLK-D25 SUB/M/FKCT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models