Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903182 - RAD-TAPE-SV-19-3
Bill of material
PHOENIX CONTACT 2903182
MANUID
Product number of the Manufacturer
2903182
DESCSHORT
Short Description
Weather protection tape
DESCLONG
Long Description
Vulcanizing sealing tape for external protection of adapters, cable connections, etc. against the effects of weather, roll length: 3 m
MANUTYPEDESC
Manufacturer Type Description
RAD-TAPE-SV-19-3
PREVIEW
Preview
INTNO
International product number
4046356723664
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
19 mm
BAB264
Thickness
0.750 mm
BAA018
length
3000 mm
BAB664
material
Polyisobutylene
BAA039
max. operating ambient temperature
90 °C
BAG410
UV-resistant
Yes
BAG626
Transparent
No
BAE496
min. thickness
0.750 mm
BAF281
Use for product
Weather protection tape
AAO748
Material pursuant to standard
Polyisobutylene
BAA556
Connection type
None
BAE506
Temperature range
90 K
BAE380
Length of writing field
0 mm
AAG307
insulation present
Yes
AAG633
double-sided present
No
BAD595
self-deleting
No
AAI946
max. temperature protected till
90 °C
AAO663
GTIN
4046356723664
AAW338
Manufacturer product designation
Weather protection tape
AAU734
Manufacturer product description
Vulcanizing sealing tape for external protection of adapters, cable connections, etc. against the effects of weather, roll length: 3 m
AAO057
Product type
RAD-TAPE-SV-19-3
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
59061000
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part